100 mA, 45 V, PNP Bipolar Juction Transistor

Favorite

Overview

The 100 mA, 45 V, PNP Bipolar Juction Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • -
  • -
  • Pb-Free Package
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
BC557ATA

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.75

110

220

150

0.5

$0.0379

More Details

Show More

1-25 of 25

Products per page

Jump to :